For handling lower pressure air, water, agricultural spraying, oil or grease. Can also be used for air spray painting.
Part # | 28652 |
---|---|
Product # | 32234293 |
Description | 28652 1/4" 1 BRAID REEL MULTI-USE |
UPC | 072053006506 |
Braids Polyester Cord | 1 |
Outside Diameter 1 (in) | .5 |
Outside Diameter 1 (mm) | 13 |
Centerline Length (ft) | 300 |
Centerline Length (m) | 91.44 |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6 |
Temperature Range | 0°F to +212°F (-18°C to +100°C). |
type | Multi-Use Hose |
Working Pressure (psi) | 315 |
Caution | Not recommended for use as small I.D. by-pass, coolant and heater hose. Do not use for fuel transfer applications. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 28.22 |