One hose engineered for four industrial applications: fuel, hydraulic return, coolant and water, Gates Multi Master® GMV™ MegaFlex® hose delivers superior performance and ultimate flexibility. Recommended for suction and discharge applications where excellent flexibility is required and applications requiring maximum resistance to air, water, petroleum, and lubricating oils.
Part # | 70299 / MULTI MASTER 24GMV MEGAFLEX 1 1/2XCTN |
---|---|
Product # | 46882288 |
Description | 70299 MULTIMASTER 24GMV MEGAFLEX 1 1/2XCTN |
UPC | 770075735052 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +275°F |
Minimum Bend Radius (in) | 1.5 |
Minimum Bend Radius (mm) | 38.1 |
Min. Burst Pressure (psi) | 160 |
Hose Inside Diameter (in). | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Hose Outside Diameter (in) | 1.9 |
Hose Outside Diameter (mm) | 48.3 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) |
Working Pressure (psi) | 160 |
Outside Diameter (in) | 1.9 |
Outside Diameter (mm) | 48.3 |
Coupling Recommendation | GL Couplings [G43 Series]. GlobalSpiral™ Plus Couplings [G22 Series] |
---|---|
Use | Return |
Color | Black |
---|---|
Cover | Chloroprene - Type A. Black. Corrugated. Standard. |
Reinforcement | High-tensile textile, helical wire |
Tube | Nitrile - Type C. Black. |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | High-tensile textile, helical wire |
Construction: Tube | Nitrile - Type C |
Standards | Meets SAE 100R4, SAE J30R5, & SAE J20R5* (*except tube dimensions) |
---|---|
Standards: Cover | MSHA, SAE J20 Class C. |
Standards: Tube | ARPM (Class A), SAE J20 Class B. |
Notes | Meets SAE 100R4, SAE J30R5, & SAE J20R5* (*except tube dimensions) |
---|---|
Recommended For | Applications requiring excellent flexibility and maximum resistance to air, water, coolant, petroleum lubricating oils, and refined fuels. Ideal for hydraulic return and suction lines, transferring refined fuels or other petroleum products, and 20R5 coolant lines. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.88 |