The product images shown are Illustrative only and may not be an exact representation of the product.

Multi Master™ SD MegaFlex®

Multi Master(R) SD MegaFlex(R) hose is a one-of-a-kind, 3-in-1 high performance product that will handle applications requiring excellent flexibility and maximum resistance to air, water, coolant, petroleum lubricating oils, and refined fuels. It is ideal for hydraulic return and suction lines, transferring refined fuels or other petroleum products, and 20R5 coolant lines.

  • Tube: Type C (Nitrile). Black.
  • Reinforcement: Synthetic, high tensile textile reinforcement with steel wire helix.
  • Cover: Type A (Chloroprene). Black, corrugated

All Parts

1-10 of 17 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70295 46882282 70295 3/4X100FT MULTI MASTER SD MEGAFLEX 350 20.7 3/4 19.1 1.2 30.5 30 0.8 0.39 100
70296 46882284 70296 1X100FT MULTI MASTER SD MEGAFLEX 300 17.2 1 25.4 1.41 35.8 30 1 0.47 100
70298 46882286 70298 1 1/4X100FT MULTI MASTER SD MEGAFLEX 250 13.8 1 1/4 31.8 1.66 42.2 30 1.3 0.06 100
70299 46882288 70299 1 1/2X100FT MULTI MASTER SD MEGAFLEX 150 10.3 1 1/2 38.1 1.9 48.3 30 1.5 0.88 100
70302 46882290 70302 2X100FT MULTI MASTER SD MEGAFLEX 150 10.3 2 50.8 2.39 60.7 30 2 0.87 100
70306 46882300 70306 2 1/2X100FT MULTI MASTER SD MEGAFLEX 150 10.3 2 1/2 63.5 2.94 74.7 30 2.5 1.22 100
70307 46882292 70307 3X100FT MULTI MASTER SD MEGAFLEX 150 10.3 3 76.2 3.44 87.4 30 3 1.47 100
70317 46882294 70317 4X100FT MULTI MASTER SD MEGAFLEX 150 10.3 4 101.6 4.48 113.8 30 4 2.29 100
70325 46882295 70325 6X100FT MULTI MASTER SD MEGAFLEX 150 10.3 6 152.4 6.55 166.4 30 6 4.03 100
85746 46882281 85746 3/4X25FT MULTI MASTER SD MEGAFLEX 350 20.7 3/4 19.1 1.2 30.5 30 0.8 0.39 25
1-10 of 17 Items