Ideal for air and water applications. Engineered for heat, abrasion and ozone resistance.
Part # | 28825 |
---|---|
Product # | 32045632 |
Description | 28825 5/16" X 50 FOOT BOX AIR/WATER |
UPC | 072053442168 |
Centerline Length (ft) | 50 |
Centerline Length (m) | 15.24 |
Hose Inside Diameter (in). | 0.3125 |
Hose Inside Diameter (mm) | 8 |
Temperature Range | -40°F to +200°F (-40°C to +93°C). |
type | Multi-Use Air/Water Hose |
Working Pressure (psi) | 200 |
Caution | Do not use for oil, grease or fuel transfer. |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.1 |