View All Charter® Multi-Use Air and Water Hose

28803 5/16" X 600' REEL AIR/WATER

Product # 32045641

Ideal for air and water applications. Engineered for heat, abrasion and ozone resistance.

  • EPDM rubber tube and cover.
  • Gates Power Crimp® specification available.
  • Two layers of spiral synthetic reinforcement.
  • Product Details
    Part # 28803
    Product # 32045641
    Description 28803 5/16" X 600' REEL AIR/WATER
    UPC 072053442298
    Hose I.D. (in) .3125
    Hose I.D. (mm) 8
    Wt. Per ft 0.1
  • Product Attributes
    Type Multi-Use Air/Water Hose
  • Working Pressure
    Working Pressure (psi) 200
  • Specifications
    Centerline Length (ft) 600
    Centerline Length (m) 182.88
  • Temperature
    Temperature Range -40°F to +200°F (-40°C to +93°C).
  • Notes
    Caution Do not use for oil, grease or fuel transfer.
  • Packaging details
    Customer Pack 600
    Weight (lbs.) 0.1