Charter® Multi-Use Air and Water Hose

Ideal for air and water applications. Engineered for heat, abrasion and ozone resistance.

  • EPDM rubber tube and cover.
  • Gates Power Crimp® specification available.
  • Two layers of spiral synthetic reinforcement.

All Parts

1-10 of 14 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
28800 32045640 28800 1/4" X 600' REEL AIR/WATER .25 6 0.08
28803 32045641 28803 5/16" X 600' REEL AIR/WATER .3125 8 0.1
28806 32045642 28806 3/8" X 600' REEL AIR/WATER .375 10 0.15
28809 32045643 28809 1/2" X 600' REEL AIR/WATER .5 13 0.21666
28812 32045644 28812 5/8" X 550' REEL AIR/WATER .625 16 0.25
28815 32045645 28815 3/4" X 500' REEL AIR/WATER .75 19 0.31
28818 32045646 28818 1" X 350' REEL AIR/WATER 1 25 0.49
28823 32045631 28823 1/4" X 50 FOOT BOX AIR/WATER .25 6 0.08
28825 32045632 28825 5/16" X 50 FOOT BOX AIR/WATER .3125 8 0.1
28826 32045635 28826 3/8" X 50 FOOT BOX AIR/WATER .375 10 0.15
1-10 of 14 Items