Ideal for air and water applications. Engineered for heat, abrasion and ozone resistance.
Part # | 28818 |
---|---|
Product # | 32045646 |
Description | 28818 1" X 350' REEL AIR/WATER |
UPC | 072053442342 |
Centerline Length (ft) | 350 |
Centerline Length (m) | 106.68 |
Hose Inside Diameter (in). | 1 |
Hose Inside Diameter (mm) | 25 |
Temperature Range | -40°F to +200°F (-40°C to +93°C). |
type | Multi-Use Air/Water Hose |
Working Pressure (psi) | 200 |
Caution | Do not use for oil, grease or fuel transfer. |
---|
Customer Pack | 350 |
---|---|
Weight (lbs.) | 0.49 |