Ideal for air and water applications. Engineered for heat, abrasion and ozone resistance.
Part # | 28803 |
---|---|
Product # | 32045641 |
Description | 28803 5/16" X 600' REEL AIR/WATER |
UPC | 072053442298 |
Centerline Length (ft) | 600 |
Centerline Length (m) | 182.88 |
Hose Inside Diameter (in). | 0.3125 |
Hose Inside Diameter (mm) | 8 |
Temperature Range | -40°F to +200°F (-40°C to +93°C). |
type | Multi-Use Air/Water Hose |
Working Pressure (psi) | 200 |
Caution | Do not use for oil, grease or fuel transfer. |
---|
Customer Pack | 600 |
---|---|
Weight (lbs.) | 0.1 |