RECOMMENDED FOR: Handling mixtures of oxygen, helium, and nitrogen gases customarily used in diving applications as air breathing hose. For surface supplied air systems involved in recreational, salvage, oil rig service and control lines.
Part # | 1/4XREEL3232 / 1/4XRL AIR MASTER RESPIRATOR 500 |
---|---|
Product # | 32321001 |
Description | 1/4XRL AIR MASTER RESPIRATOR 500 |
UPC | 072053797466 |
Continuous Operating Temperature Range | -20°F to +120°F |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76 |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6.4 |
Hose Outside Diameter (in) | 0.51 |
Hose Outside Diameter (mm) | 13 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.4 |
Temperature Range | -20°F to +120°F (-40°C to +49°C) |
Working Pressure (psi) | 500 |
Outside Diameter (in) | 0.51 |
Outside Diameter (mm) | 6.4 |
Color | Black |
---|---|
Cover | Chloroprene - Type A |
Reinforcement | Braided, synthetic textile |
Tube | Nitrile - Type C |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Braided, synthetic textile |
Construction: Tube | Nitrile - Type C. Black. Cleaned for breathing air |
Standards | NIOSH Air Supply Line - System Certification only. No hose specific requirement, NFPA 1901/1981. |
---|
Notes | NOTE: Working pressure decreases as temperature increases. Pressure ratings can only be obtained with proper coupling procedures. |
---|---|
Recommended For | Handling mixtures of oxygen, helium and nitrogen gases customarily used in applications as air breathing hose. The kink-resistant hose is designed for extra-long wear under normal operating use. For applications involving SCBA such as firefighting, barrier suits, mining. |
Customer Pack | 600 |
---|---|
Weight (lbs.) | 0.13 |