The product images shown are Illustrative only and may not be an exact representation of the product.

Air Master® Diving Umbilical

Long length hoses used for handling mixtures of oxygen, helium, and nitrogen gases customarily used in diving applications as an air breathing hose. For surface supplied air systems involved in recreational, salvage, oil rig service, and control lines.

  • Reinforcement-Braided, high tensile synthetic textile cord
  • Temperature Range: -40°F to 120°F (-40°C to 49°C)
  • Sizes: 3/8" - 1/2"

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
1/2XRL200FMIN33HB 33330052 1/2XRL 300-999 AIR MASTER DIVING UMBILICAL 1000 1000 68.9 1/2 12.7 .94 23.9 30 5 0.29 300-999
1/4XREEL3232 32321001 1/4XRL AIR MASTER RESPIRATOR 500 500 34.5 1/4 6.4 .51 13 3 0.13 600
3/8XREEL3232 32321002 3/8XRL AIR MASTER RESPIRATOR 500 500 34.5 3/8 9.5 .7 17.8 3 0.18 650
3/8XRL200FMIN33HB 33330053 3/8XRL 200-299 AIR MASTER DIVING UMBILICAL 1125 1125 77.6 3/8 9.5 .75 19.1 30 4 0.19 200-299
1-4 of 4 Items

Features and Benefits

  • Working Pressure: 7,76 MPa
  • Design Factor: 4:1
  • Meets BS EN250:2014
  • Formerly - 33HB
  • Cover: Perforated