Recommended for: Handling mixtures of oxygen, helium and nitrogen gases customarily used in diving applications as air breathing hose.
Part # | 33HB-6-6RFJX-STB |
---|---|
Product # | 72070598 |
Description | 33HB-6-6RFJX-STB |
UPC | 072053902624 |
Size (in) | 3/8 |
Hose Inside Diameter (in) | 0.374 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.236 |
Hose Outside Diameter (mm) | 6 |
Inside Diameter (in) | 0.374 |
Inside Diameter (mm) | 9.5 |
Outside Diameter (in) | 0.236 |
Outside Diameter (mm) | 6 |
Coupling Recommendation | FJX. 9/16-18 |
---|
Reinforcement | Not Applicable |
---|---|
Tube | Straight. Brass |
Notes | NOTE: These couplings are to be used with Air Master® Diving Umbilical hose only. Air Master® Diving assemblies made with Gates Divers' air couplings are rated at 250 PSI maximum working pressure. |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.09 |