Recommended for: Handling mixtures of oxygen, helium and nitrogen gases customarily used in diving applications as air breathing hose.
Part # | 33HB-8-10RFJSX-STB |
---|---|
Product # | 71070500 |
Description | 33HB-8-10RFJSX-STBXBULK |
UPC | 770075419389 |
Size (in) | 1/2 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.315 |
Hose Outside Diameter (mm) | 8 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Outside Diameter (in) | 0.315 |
Outside Diameter (mm) | 8 |
Coupling Recommendation | FJSX. 7/8-14 |
---|
Reinforcement | Not Applicable |
---|---|
Tube | Straight. Brass |
Notes | NOTE: These couplings are to be used with Air Master® Diving Umbilical hose only. Air Master® Diving assemblies made with Gates Divers' air couplings are rated at 250 PSI maximum working pressure. |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.27 |