Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Air Master™ Diving Air Hose Stems

    33HB-6-6RFJX-STB

    Product # 72070598

    Recommended for: Handling mixtures of oxygen, helium and nitrogen gases customarily used in diving applications as air breathing hose.

    • NOTE: These couplings are to be used with Air Master® Diving Umbilical hose only.
    • Air Master® Diving assemblies made with Gates Divers' air couplings are rated at 250 PSI maximum working pressure.
    • Reusable design
    • Exclusive to Gates

    • Product Details
      Part # 33HB-6-6RFJX-STB
      Product # 72070598
      Description 33HB-6-6RFJX-STB
      UPC 072053902624
      Size (in) 3/8
      Hose Inside Diameter (in) 0.374
      Hose Inside Diameter (mm) 9.5
      Hose Outside Diameter (in) 0.236
      Hose Outside Diameter (mm) 6
      Inside Diameter (in) 0.374
      Inside Diameter (mm) 9.5
      Outside Diameter (in) 0.236
      Outside Diameter (mm) 6