RECOMMENDED FOR: Handling mixtures of oxygen, helium, and nitrogen gases customarily used in diving applications as air breathing hose. For surface supplied air systems involved in recreational, salvage, oil rig service and control lines.
Part # | 1/2X300-999 AIR DVG UMB 1000 |
---|---|
Product # | 33330052 |
Description | 1/2XRL 300-999 AIR MASTER DIVING UMBILICAL 1000 |
UPC | 770075475576 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -20°F to +120°F |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.94 |
Hose Outside Diameter (mm) | 23.9 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -20°F to +120°F (-40°C to +49°C) |
Working Pressure (psi) | 1000 |
Outside Diameter (in) | 0.94 |
Outside Diameter (mm) | 12.7 |
Coupling Recommendation | Corrosion-resistant |
---|
Color | Black |
---|---|
Cover | Chloroprene - Type A. Perforated. |
Reinforcement | Braided, synthetic textile |
Tube | Nitrile - Type C. Cleaned for breathing air. |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Braided, synthetic textile |
Construction: Tube | Nitrile - Type C. Black. Cleaned for breathing air |
Standards | Meets BS EN250:2014. Cleanliness: Length of hose is rinsed with water for 30 seconds to 1 minute, followed by a sponge plug blown through hose to remove water. A second alcohol-soaked sponge is then blown through hose, followed by air for 30 seconds. |
---|
Notes | NOTE: Working pressure decreases as temperature increases. Pressure ratings can only be obtained with proper coupling procedures. |
---|---|
Recommended For | Handling mixtures of oxygen, helium, and nitrogen gases customarily used in diving applications as air breathing hose. For surface supplied air systems involved in recreational, salvage, oil rig service, and control lines. |
Customer Pack | 999 |
---|---|
Weight (lbs.) | 0.29 |