For handling lower pressure air, water, agricultural spraying, oil or grease. Can also be used for air spray painting.
| Part # | 27418 |
|---|---|
| Product # | 32234296 |
| Description | 27418 3/4" X 50FT 1 BR MULTI USE |
| UPC | 072053006483 |
| Braids Polyester Cord | 1 |
| Outside Diameter 1 (in) | 1.09375 |
| Outside Diameter 1 (mm) | 28 |
| Centerline Length (ft) | 50 |
| Centerline Length (m) | 15.24 |
| Hose Inside Diameter (in). | 0.75 |
| Hose Inside Diameter (mm) | 19 |
| Temperature Range | 0°F to +212°F (-18°C to +100°C). |
| type | Multi-Use Hose |
| Working Pressure (psi) | 325 |
| Caution | Not recommended for use as small I.D. by-pass, coolant and heater hose. Do not use for fuel transfer applications. |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 15.15 |