For handling lower pressure air, water, agricultural spraying, oil or grease. Can also be used for air spray painting.
| Part # | 27402 |
|---|---|
| Product # | 32234292 |
| Description: | 27402 1/4" X 50FT 1 BR MULTI USE |
| UPC | 72053006384 |
| Braids Polyester Cord | 1 |
| Outside Diameter 1 (in) | .5 |
| Outside Diameter 1 (mm) | 13 |
| Centerline Length (ft) | 50 |
| Centerline Length (m) | 15.24 |
| Hose Inside Diameter (in). | 0.25 |
| Hose Inside Diameter (mm) | 6 |
| Inside Diameter 1 (in) | 0.25 |
| Inside Diameter 1 (mm) | 6 |
| Inside Diameter 2 (in) | 0.25 |
| Inside Diameter 2 (mm) | 6 |
| Working Pressure (psi) | 325 |
| Outside Diameter (in) | 0.5 |
| Outside Diameter (mm) | 13 |
| Caution | Not recommended for use as small I.D. by-pass, coolant and heater hose. Do not use for fuel transfer applications. |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 4.7 |