RECOMMENDED FOR: Petroleum–based hydraulic oils, water, glycol anti–freeze solutions, hot lubricating oils, and air.
| Part # | 8PM3100 / 1/2X50 PLANT XTREME 315 |
|---|---|
| Product # | 32050535 |
| Description: | 1/2X50FT BULK PLANT MASTER XTREME 315 RED |
| Vacuum (In. Hg) | 25 |
| Minimum Bend Radius (in) | 4 |
| Minimum Bend Radius (mm) | 102 |
| Inside Diameter (in) | 0.50 |
| Inside Diameter (mm) | 12.7 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Working Pressure (psi) | 315 |
| Length (m) | 15.2 |
| Outside Diameter (in) | 0.88 |
| Outside Diameter (mm) | 12.7 |
| Coupling Recommendation | 19 Standard Air Hose. 1 Long Shank. 3 Cast Brass or Zinc Short Shank. 4 Machined Brass Short Shank. 8 Tri-Lokt. |
|---|
| Color | Red |
|---|---|
| Cover | Modified Nitrile - Type C2. |
| Reinforcement | Synthetic textile |
| Tube | Nitrile - Type C. High oil resistance. |
| Construction: Cover | Modified Nitrile - Type C2 |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Synthetic textile |
| Construction: Tube | Nitrile - Type C. Black. High oil resistance |
| Standards: Cover | ARPM Class B |
|---|---|
| Standards: Tube | ARPM Class A |
| Weight (lbs.) |
|---|