Plant Master™ hoses carry an ARPM class C oil resistance rating meaning they are not to be used in any oily environment. Typical uses include air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in-plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides.
| Part # | 1-1/4X50 PLANT+ STEAM 250 WRP |
|---|---|
| Product # | 36021058 |
| Description | 1 1/4X50 RED 232MB |
| Vacuum (In. Hg) | 20 |
| Minimum Bend Radius (in) | 16 |
| Minimum Bend Radius (mm) | 406.4 |
| Inside Diameter (in) | 1.25 |
| Inside Diameter (mm) | 31.8 |
| Temperature Range | -40°F to +450°F (-40°C to +232°C) |
| Working Pressure (psi) | 250 |
| Length (m) | 15.2 |
| Outside Diameter (in) | 1.81 |
| Outside Diameter (mm) | 31.8 |
| Coupling Recommendation | 1 Long Shank. 15 Interlocking, Washer Joint. 76 Permanent Crimped Steam. |
|---|
| Color | Red |
|---|---|
| Cover | Specially compounded elastomer - Type B1. Wrapped, Perforated. |
| Reinforcement | Braided, steel wire |
| Tube | EPDM - Type P2. Limited oil resistance. |
| Construction: Cover | Specially compounded elastomer - Type B1 |
| Construction: Design Factor | 10:1 |
| Construction: Reinforcement | Braided, steel wire |
| Construction: Tube | EPDM - Type P2. Black. Limited oil resistance |
| Weight (lbs.) |
|---|