Plant Master™ hoses carry an ARPM class C oil resistance rating meaning they are not to be used in any oily environment. Typical uses include air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in-plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides.
Part # | 24PM1101 / 1-1/2X250 PLANT 250 BLACK |
---|---|
Product # | 32041466 |
Description | 1-1/2X250 PLANT MASTER 250 BLACK |
Vacuum (In. Hg) | 10 |
Minimum Bend Radius (in) | 12 |
Minimum Bend Radius (mm) | 305 |
Inside Diameter (in) | 1.50 |
Inside Diameter (mm) | 38.1 |
Temperature Range | -40°F to +200°F (-40°C to +93°C) |
Working Pressure (psi) | 250 |
Length (m) | 76.2 |
Outside Diameter (in) | 1.98 |
Outside Diameter (mm) | 38.1 |
Coupling Recommendation | Power Crimp™ Couplings. GLX® Couplings [G44 Series]. |
---|
Color | Black |
---|---|
Cover | EPDM - Type P. |
Reinforcement | Synthetic textile |
Tube | EPDM - Type P. Limited oil resistance. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
Standards: Cover | ARPM Class C |
---|---|
Standards: Tube | ARPM Class C |
Weight (lbs.) |
---|