Plant Master™ hoses carry an ARPM class C oil resistance rating meaning they are not to be used in any oily environment. Typical uses include air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in-plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides.
| Part # | 24PM4000 / 1-1/2X50 PLANT+ 250 RED |
|---|---|
| Product # | 32005016 |
| Description | 1 1/2 X 50 (250) DURO FLEX |
| Vacuum (In. Hg) | 10 |
| Minimum Bend Radius (in) | 12 |
| Minimum Bend Radius (mm) | 305 |
| Inside Diameter (in) | 1.50 |
| Inside Diameter (mm) | 38.1 |
| Temperature Range | -40°F to +200°F (-40°C to +93°C) |
| Working Pressure (psi) | 250 |
| Length (m) | 15.2 |
| Outside Diameter (in) | 1.98 |
| Outside Diameter (mm) | 38.1 |
| Coupling Recommendation | Power Crimp™ Couplings. GLX® Couplings [G44 Series]. |
|---|
| Color | Red |
|---|---|
| Cover | EPDM - Type P. |
| Reinforcement | Synthetic textile |
| Tube | Specially compounded elastomer - Type B1. Medium oil resistance. |
| Construction: Cover | EPDM - Type P |
| Construction: Design Factor | 3:1 |
| Construction: Reinforcement | Synthetic textile |
| Construction: Tube | Specially compounded elastomer - Type B1. Black. Medium oil resistance |
| Standards: Cover | ARPM Class C |
|---|---|
| Standards: Tube | ARPM Class B |
| Weight (lbs.) |
|---|