Plant Master™ Plus hoses are used in a wide array of applications requiring maximum flexibility and good resistance to air, water and heat. The ARPM class B, medium oil resistant tube can withstand SAE oils with intermittent contact including in-line oil misters used in compressed air systems.
Part # | 1/2X500 PLANT+ 300 LOCKON BLU |
---|---|
Product # | 32220145 |
Description | 1/2X500FT PLANT MASTER PLUS 300 LOCK-ON BLUE |
Vacuum (In. Hg) | 30 |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -20°F to +212°F (-29°C to +100°C) |
Working Pressure (psi) | 300 |
Length (m) | 152.4 |
Outside Diameter (in) | 0.81 |
Outside Diameter (mm) | 12.7 |
Coupling Recommendation | GLX® Couplings [G44 Series]. Field Attachable LOC Couplings [G36 Series]. |
---|
Color | Blue |
---|---|
Cover | Modified Nitrile - Type C2. |
Reinforcement | Synthetic textile |
Tube | Nitrile - Type C. High oil resistance. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards: Cover | ARPM Class B |
---|---|
Standards: Tube | ARPM Class A |
Weight (lbs.) |
---|