RECOMMENDED FOR: This hose has good oil–resistance, excellent resistance to acids, alkalis, and many solvents except esters, ketones and aromatic hydrocarbons. Formulated to meet applicable FDA criteria.
Part # | 77441512 / 1/8X100FT FOOD MASTER PVC 65 |
---|---|
Product # | 77441512 |
Description | 1/8X100FT FOOD MASTER PVC 65 |
UPC | 770075680956 |
Continuous Operating Temperature Range | -25°F to +150°F |
Minimum Bend Radius (in) | 0 |
Minimum Bend Radius (mm) | 0 |
Hose Inside Diameter (in). | 0.13 |
Hose Inside Diameter (mm) | 3.2 |
Hose Outside Diameter (in) | 0.2 |
Hose Outside Diameter (mm) | 4.8 |
Inside Diameter (in) | 0.13 |
Inside Diameter (mm) | 3.2 |
Temperature Range | -25°F to +150°F (-31°C to +65°C) |
Working Pressure (psi) | 65 |
Outside Diameter (in) | 0.20 |
Outside Diameter (mm) | 3.2 |
Coupling Recommendation | 19 Standard Air Hose. Stainless Steel Braid Couplings [G17 Series] |
---|
Color | Clear |
---|---|
Cover | PVC - Type G |
Reinforcement | None |
Tube | PVC - Type G |
Construction: Cover | PVC - Type G |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | None |
Construction: Tube | PVC - Type G. Clear. Phthalate-Free |
Standards | Meets applicable FDA. |
---|
Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
---|---|
Recommended For | This hose has good oil-resistance, excellent resistance to acids, alkalis, and many solvents except esters, ketones and aromatic hydrocarbons. Formulated to meet applicable FDA criteria. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Weight (lbs.) | 0.02 |
---|