The product images shown are Illustrative only and may not be an exact representation of the product.

Food Master® PVC Clear Tubing

This hose has good oil-resistance, excellent resistance to acids, alkalis, and many solvents except esters, ketones and aromatic hydrocarbons. Specially formulated to meet applicable FDA criteria.

  • Sizes-1/8"-2"
  • Working pressures from 20#-250#
  • Tube and cover-Non-Toxic Type G PVC

All Parts

1-10 of 19 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
77441512 77441512 1/8X100FT FOOD MASTER PVC 65 65 4.5 1/8 3.2 .2 4.8 0.02 100
77441513 77441513 3/16X100FT FOOD MASTER PVC 50 1/4 OD 50 3.4 3/16 4.8 .25 6.4 0.027 100
77441514 77441514 3/16X100FT FOOD MASTER PVC 60 3/8 OD 60 4.1 3/16 4.8 .38 9.7 0.04 100
77441515 77441515 1/4X100FT FOOD MASTER PVC 55 3/8 OD 55 3.8 1/4 6.4 .38 9.7 0.034 100
77441516 77441516 1/4X100FT FOOD MASTER PVC 60 1/2 OD 60 4.1 1/4 6.4 .5 12.7 0.084 100
77441519 77441519 3/8X100FT FOOD MASTER PVC 45 1/2 OD 45 3.1 3/8 9.5 .5 12.7 0.056 100
77441520 77441520 3/8X100FT FOOD MASTER PVC 55 5/8 OD 55 3.8 3/8 9.5 .63 16 0.116 100
77441521 77441521 1/2X100FT FOOD MASTER PVC 30 5/8 OD 30 2.1 1/2 12.7 .63 16 0.074 100
77441522 77441522 1/2X100FT FOOD MASTER PVC 45 3/4 OD 45 3.1 1/2 12.7 .75 19.1 0.13 100
77441523 77441523 5/8X100FT FOOD MASTER PVC 25 3/4 OD 25 1.7 5/8 15.9 .75 19.1 0.08 100
1-10 of 19 Items