Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Food Master™ Dry Goods SD

    5X100FT FOOD MASTER DRY GOODS 55SD

    Product # 46930001

    RECOMMENDED FOR: Transfer of bulk food products via suction, pneumatic or gravity systems where FDA sanitary tube is required. Examples: Flour, sugar, syrup and edible grains.

    • CAUTION: Not recommended for vinegar, mustard or other compounds containing acetic acid. Scheduled preventive maintenance is critical for optimal performance and hose longevity.
    • Not to be used with any oils or oily goods.
    • Monofilament helix is crush and kink-resistant; built on polished stainless stell mandrels to prevent rust.
    • Formulated to meet applicable Sanitary FDA criteria.
    • Excellent resistance to abrasion.

    • Product Details
      Part # 46930001 / 5X100FT FOOD MASTER DRY GOODS 55SD
      Product # 46930001
      Description 5X100FT FOOD MASTER DRY GOODS 55SD
      UPC 770075550846
      Vacuum (In. Hg) 30
      Continuous Operating Temperature Range -40°F to +150°F
      Minimum Bend Radius (in) 30
      Minimum Bend Radius (mm) 762
      Hose Inside Diameter (in). 5
      Hose Inside Diameter (mm) 127
      Hose Outside Diameter (in) 5.75
      Hose Outside Diameter (mm) 146.1
      Inside Diameter (in) 5
      Inside Diameter (mm) 127
      Temperature Range -40°F to +150°F (-40°C to +66°C)
      Working Pressure (psi) 55
      Outside Diameter (in) 5.75
      Outside Diameter (mm) 127