The product images shown are Illustrative only and may not be an exact representation of the product.

Food Master® Dry Goods SD

Food Master® Dry Goods hoses are constructed with specialized, abrasion resistant, sanitary tube compounds, specifically designed for use in abrasive applications. Typical uses include; the transfer of bulk food products via suction, pneumatic or gravity systems where a FDA sanitary tube is required.

  • Working temperature: -40°F to 151°F (-40°C to +66°C)
  • Working pressure: 0,28 to 0,17 MPa
  • Working pressures from 25-150

All Parts

1-10 of 16 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
31320797 31320797 6X100 FOOD MASTER DRY GOODS 25D GRAY 25 1.7 6 152.4 6.56 166.6 72 3.04 100
46930001 46930001 5X100FT FOOD MASTER DRY GOODS 55SD 55 3.8 5 127 5.75 146.1 30 30 4.3 100
46930210 46930210 2X100FT FOOD MASTER DRY GOODS 150SD 150 10.3 2 50.8 2.75 69.9 30 12 1.76 100
46930225 46930225 3X100FT FOOD MASTER DRY GOODS 100SD 100 6.9 3 76.2 3.75 95.3 30 18 2.13 100
46930235 46930235 4X100FT FOOD MASTER DRY GOODS 75SD 75 5.2 4 101.6 4.71 119.6 30 24 3 100
46930251 46930251 5X50FT FOOD MASTER DRY GOODS 55SD 55 3.8 5 127 5.75 146.1 30 30 3.98 50
46930260 46930260 6X50FT FOOD MASTER DRY GOODS 50SD 50 3.4 6 152.4 6.91 175.5 30 36 5.88 50
6X100690SB3 46930262 6X100 690SB-3 50 3.4 6 152.4 6.91 175.5 30 36 5.88 100
77444101 77444101 1X100FT FOOD MASTER PVC 100SD CLEAR 100 6.9 1 25.4 1.29 32.8 28 3 0.3 100
77444104 77444104 2X100FT FOOD MASTER PVC 70SD CLEAR 70 4.8 2 50.8 2.39 60.7 28 6 0.71 100
1-10 of 16 Items

Features and Benefits

  • Tube: Sanitary FDA, white
  • Design factor: 4:1
  • Size: 4" - 6"
  • Cover: Grey
  • Formerly - 690SB