RECOMMENDED FOR: Heavy–duty suction and discharge of liquids in the construction, rental, and agricultural industries.
Part # | 3X100 FOOD PVC 60SD CLEAR |
---|---|
Product # | 77444106 |
Description | 3X100FT FOOD MASTER PVC 60SD CLEAR |
UPC | 072053309713 |
Vacuum (In. Hg) | 28 |
Continuous Operating Temperature Range | -10°F to +130°F |
Minimum Bend Radius (in) | 9 |
Minimum Bend Radius (mm) | 229 |
Hose Inside Diameter (in). | 3 |
Hose Inside Diameter (mm) | 76.2 |
Hose Outside Diameter (in) | 3.46 |
Hose Outside Diameter (mm) | 87.9 |
Inside Diameter (in) | 3 |
Inside Diameter (mm) | 76.2 |
Temperature Range | -10°F to +130°F (-23°C to +55°C) |
Working Pressure (psi) | 60 |
Length (m) | 30.5 |
Outside Diameter (in) | 3.46 |
Outside Diameter (mm) | 76.2 |
Coupling Recommendation | 1 Long Shank. 6 Malleable Iron Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. |
---|
Color | Clear |
---|---|
Cover | PVC - Type G. Smooth. |
Reinforcement | Braided, synthetic textile |
Tube | PVC - Type G. Limited oil resistance. |
Construction: Cover | PVC - Type G |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Braided, synthetic textile |
Construction: Tube | PVC - Type G. Clear. Limited oil resistance |
Standards | Meets FDA requirements, 3A-Class 3 and USDA. |
---|
Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
---|---|
Recommended For | Transfer of bulk food products via suction, pneumatic or gravity systems where sanitary hose is required. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 1.27 |