RECOMMENDED FOR: This hose has good oil–resistance, excellent resistance to acids, alkalis, and many solvents except esters, ketones and aromatic hydrocarbons. Formulated to meet applicable FDA criteria.
Part # | 1X100 FOOD PVC 25 1-1/4 OD |
---|---|
Product # | 77441527 |
Description | 1X100FT FOOD MASTER PVC 25 1 1/4 OD |
UPC | 770075697381 |
Continuous Operating Temperature Range | -25°F to +150°F |
Minimum Bend Radius (in) | 0 |
Minimum Bend Radius (mm) | 0 |
Hose Inside Diameter (in). | 1 |
Hose Inside Diameter (mm) | 25.4 |
Hose Outside Diameter (in) | 1.25 |
Hose Outside Diameter (mm) | 31.8 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
Temperature Range | -25°F to +150°F (-31°C to +65°C) |
Working Pressure (psi) | 25 |
Length (m) | 30.5 |
Outside Diameter (in) | 1.25 |
Outside Diameter (mm) | 25.4 |
Coupling Recommendation | 19 Standard Air Hose. Stainless Steel Braid Couplings [G17 Series]. |
---|
Color | Clear |
---|---|
Cover | PVC - Type G. Smooth. |
Reinforcement | None |
Tube | PVC - Type G. Phthalate-Free. |
Construction: Cover | PVC - Type G |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | None |
Construction: Tube | PVC - Type G. Clear. Phthalate-Free |
Standards | Meets applicable FDA. |
---|
Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
---|---|
Recommended For | This hose has good oil-resistance, excellent resistance to acids, alkalis, and many solvents except esters, ketones and aromatic hydrocarbons. Formulated to meet applicable FDA criteria. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.211 |