RECOMMENDED FOR: This hose has good oil–resistance, excellent resistance to acids, alkalis, and many solvents except esters, ketones and aromatic hydrocarbons. Formulated to meet applicable FDA criteria.
| Part # | 1/2X100 FOOD PVC 30 5/8 OD |
|---|---|
| Product # | 77441521 |
| Description | 1/2X100FT FOOD MASTER PVC 30 5/8 OD |
| UPC | 770075697329 |
| Continuous Operating Temperature Range | -25°F to +150°F |
| Minimum Bend Radius (in) | 0 |
| Minimum Bend Radius (mm) | 0 |
| Hose Inside Diameter (in). | 0.5 |
| Hose Inside Diameter (mm) | 12.7 |
| Hose Outside Diameter (in) | 0.63 |
| Hose Outside Diameter (mm) | 16 |
| Inside Diameter (in) | 0.50 |
| Inside Diameter (mm) | 12.7 |
| Temperature Range | -25°F to +150°F (-31°C to +65°C) |
| Working Pressure (psi) | 30 |
| Length (m) | 30.5 |
| Outside Diameter (in) | 0.63 |
| Outside Diameter (mm) | 12.7 |
| Coupling Recommendation | 19 Standard Air Hose. Stainless Steel Braid Couplings [G17 Series]. |
|---|
| Color | Clear |
|---|---|
| Cover | PVC - Type G. Smooth. |
| Reinforcement | None |
| Tube | PVC - Type G. Phthalate-Free. |
| Construction: Cover | PVC - Type G |
| Construction: Design Factor | 3:1 |
| Construction: Reinforcement | None |
| Construction: Tube | PVC - Type G. Clear. Phthalate-Free |
| Standards | Meets applicable FDA. |
|---|
| Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
|---|---|
| Recommended For | This hose has good oil-resistance, excellent resistance to acids, alkalis, and many solvents except esters, ketones and aromatic hydrocarbons. Formulated to meet applicable FDA criteria. |
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 0.074 |