RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of food products such as animal fat, vegetable oil and other edible oils at temperatures up to +230°F requiring FDA sanitary hose. Also suitable for ice cream and other dairy products requiring 3A–Class 3 standards.
Part # | 1-1/2X100 FOOD O&D150SD GRY CO |
---|---|
Product # | 31330056 |
Description | 1 1/2X100 FM LITE GRY |
Vacuum (In. Hg) | 30 |
Minimum Bend Radius (in) | 4.5 |
Minimum Bend Radius (mm) | 114 |
Inside Diameter (in) | 1.50 |
Inside Diameter (mm) | 38.1 |
Temperature Range | -40°F to +230°F (-40°C to +110°C) |
Working Pressure (psi) | 150 |
Length (m) | 30.5 |
Outside Diameter (in) | 2.05 |
Outside Diameter (mm) | 38.1 |
Coupling Recommendation | 1 Long Shank. 8 Tri-Lokt. 34 Stainless Steel Nipples. 71 Permanent Swaged or Crimped. |
---|
Color | Gray |
---|---|
Cover | Modified Nitrile - Type C2. Corrugated. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Modified Nitrile - Type C2. High oil resistance. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Modified Nitrile - Type C2. White. High oil resistance |
Weight (lbs.) |
---|