RECOMMENDED FOR: Transfer of milk, juice, beer, soft drinks, pharmaceuticals, cosmetics or water–based products requiring a FDA sanitary hose. Also suitable for many dry bulk products via suction, pneumatic or gravity where a sanitary hose is required.
| Part # | 12FD3000 / 3/4X100 FOOD XTREME 250SD GRAY |
|---|---|
| Product # | 31320263 |
| Description | 3/4X100FT FOOD MASTER XTREME 250SD CR GRAY |
| UPC | 072053643497 |
| Vacuum (In. Hg) | 30 |
| Continuous Operating Temperature Range | -40°F to +230°F |
| Minimum Bend Radius (in) | 2 |
| Minimum Bend Radius (mm) | 51 |
| Hose Inside Diameter (in). | 0.75 |
| Hose Inside Diameter (mm) | 19.1 |
| Hose Outside Diameter (in) | 1.22 |
| Hose Outside Diameter (mm) | 31 |
| Inside Diameter (in) | 0.75 |
| Inside Diameter (mm) | 19.1 |
| Temperature Range | -40°F to +230°F (-40°C to +110°C) |
| Working Pressure (psi) | 250 |
| Length (m) | 30.5 |
| Outside Diameter (in) | 1.22 |
| Outside Diameter (mm) | 19.1 |
| Coupling Recommendation | 1 Long Shank. 8 Tri-Lokt. 34 Stainless Steel Nipples. 71 Permanent Swaged or Crimped. |
|---|
| Color | Gray |
|---|---|
| Cover | EPDM - Type P. Smooth. |
| Reinforcement | Multi-ply, synth txtile, static/monofilament helix |
| Tube | Sanitron - Type S. Hi Temperature Food Grade. |
| Construction: Cover | EPDM - Type P |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Multi-ply, synth txtile, static/monofilament helix |
| Construction: Tube | Sanitron - Type S. White. Hi Temperature Food Grade |
| Standards | Meets FDA requirements, 3A-Class 3 and USDA. |
|---|
| Recommended For | Transfer of milk, juice, beer, soft drinks, pharmaceuticals, cosmetics or water-based products requiring a FDA sanitary hose. Also suitable for many dry bulk products via suction, pneumatic or gravity where a sanitary hose is required. |
|---|---|
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 0.42 |