RECOMMENDED FOR: Transfer of beer, milk, juice, soft drinks, pharmaceuticals, cosmetics, or water based products requiring an FDA sanitary hose.
Part # | 6X100 FOOD DRY GOODS 25D GRAY |
---|---|
Product # | 31320797 |
Description | 6X100 FOOD MASTER DRY GOODS 25D GRAY |
UPC | 072053415353 |
Continuous Operating Temperature Range | -40°F to +150°F |
Minimum Bend Radius (in) | 72 |
Minimum Bend Radius (mm) | 1829 |
Hose Inside Diameter (in). | 6 |
Hose Inside Diameter (mm) | 152.4 |
Hose Outside Diameter (in) | 6.56 |
Hose Outside Diameter (mm) | 166.6 |
Inside Diameter (in) | 6 |
Inside Diameter (mm) | 152.4 |
Temperature Range | -40°F to +150°F (-40°C to +66°C) |
Working Pressure (psi) | 25 |
Length (m) | 30.5 |
Outside Diameter (in) | 6.56 |
Outside Diameter (mm) | 152.4 |
Coupling Recommendation | 5 Brass Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. 71 Permanent Swaged or Crimped. |
---|
Color | Gray |
---|---|
Cover | Natural Rubber - Type D3. Smooth. |
Reinforcement | Multi-ply, synthetic textile, static filament |
Tube | Natural Rubber - Type D2. Limited oil resistance. |
Construction: Cover | Natural Rubber - Type D3 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, static filament |
Construction: Tube | Natural Rubber - Type D2. White. Limited oil resistance |
Standards | Tube meets FDA requirements. |
---|---|
Standards: Tube | Meets applicable FDA requirements |
Recommended For | Pneumatic transfer of flour and other dry foods requiring hose with a sanitary FDA tube. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 3.04 |