RECOMMENDED FOR: Transfer of milk, juice, beer, soft drinks, pharmaceuticals, cosmetics or water–based products requiring a FDA sanitary hose. Also suitable for many dry bulk products via suction, pneumatic or gravity where a sanitary hose is required.
Part # | 40FD1000 / 2-1/2X100 FOOD BEV 150SD GRAY |
---|---|
Product # | 31320173 |
Description | 2 1/2X100FT FOOD MASTER BEVERAGE 150SD CR |
UPC | 770075193593 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 22 |
Minimum Bend Radius (mm) | 559 |
Hose Inside Diameter (in). | 2.5 |
Hose Inside Diameter (mm) | 63.5 |
Hose Outside Diameter (in) | 3.11 |
Hose Outside Diameter (mm) | 79 |
Inside Diameter (in) | 2.50 |
Inside Diameter (mm) | 63.5 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 150 |
Length (m) | 30.5 |
Outside Diameter (in) | 3.11 |
Outside Diameter (mm) | 63.5 |
Coupling Recommendation | 1 Long Shank. 8 Tri-Lokt. 34 Stainless Steel Nipples. 71 Permanent Swaged or Crimped. |
---|
Color | Gray |
---|---|
Cover | EPDM - Type P. Smooth. |
Reinforcement | Multi-ply, synthetic textile, monofilament helix |
Tube | Sanitron - Type S. Hi Temperature Food Grade. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, monofilament helix |
Construction: Tube | Sanitron - Type S. White. Hi Temperature Food Grade |
Standards | Meets FDA requirements, 3A-Class 3 and USDA. |
---|
Recommended For | Transfer of milk, juice, beer, soft drinks, pharmaceuticals, cosmetics or water-based products requiring a FDA sanitary hose. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 1.616 |