RECOMMENDED FOR: Transfer of bulk food products via suction, pneumatic or gravity systems where FDA sanitary tube is required. Examples: Flour, sugar, syrup and edible grains.
| Part # | 64FD5102 |
|---|---|
| Product # | 46930551 |
| Description: | 64FD5102 4X100 FOOD DRY GOODS 75SD GRAY |
| Vacuum (In. Hg) | 30 |
| Minimum Bend Radius (in) | 36 |
| Minimum Bend Radius (mm) | 914 |
| Inside Diameter (in) | 4 |
| Inside Diameter (mm) | 101.6 |
| Temperature Range | -40°F to +150°F (-40°C to +66°C) |
| Working Pressure (psi) | 75 |
| Length (m) | 30.5 |
| Outside Diameter (in) | 4.71 |
| Outside Diameter (mm) | 101.6 |
| Coupling Recommendation | 5 Brass Pin Lug. 6 Malleable Iron Pin Lug. 7 Combination Nipple. 8 Tri-Lokt. 49 Industrial Quick-Connecting. |
|---|
| Color | Gray |
|---|---|
| Cover | EPDM - Type P. Corrugated. |
| Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Tube | Natural Rubber - Type D2. Limited oil resistance. |
| Construction: Cover | EPDM - Type P |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Construction: Tube | Natural Rubber - Type D2. White. Limited oil resistance |
| Weight (lbs.) |
|---|