RECOMMENDED FOR: Transfer of bulk food products via suction, pneumatic or gravity systems where FDA sanitary tube is required. Examples: Flour, sugar, syrup and edible grains.
Part # | 3X100 FOOD DRY GOODS 100SD |
---|---|
Product # | 46930225 |
Description | 3X100FT FOOD MASTER DRY GOODS 100SD |
UPC | 072053216813 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +150°F |
Minimum Bend Radius (in) | 18 |
Minimum Bend Radius (mm) | 457 |
Hose Inside Diameter (in). | 3 |
Hose Inside Diameter (mm) | 76.2 |
Hose Outside Diameter (in) | 3.75 |
Hose Outside Diameter (mm) | 95.3 |
Inside Diameter (in) | 3 |
Inside Diameter (mm) | 76.2 |
Temperature Range | -40°F to +150°F (-40°C to +66°C) |
Working Pressure (psi) | 100 |
Length (m) | 30.5 |
Outside Diameter (in) | 3.75 |
Outside Diameter (mm) | 76.2 |
Coupling Recommendation | 5 Brass Pin Lug. 6 Malleable Iron Pin Lug. 7 Combination Nipple. 8 Tri-Lokt. 49 Industrial Quick-Connecting. |
---|
Color | Gray |
---|---|
Cover | EPDM - Type P. Corrugated. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Natural Rubber - Type D2. Limited oil resistance. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Natural Rubber - Type D2. White. Limited oil resistance |
Standards | Tube meets FDA requirements. |
---|---|
Standards: Tube | Meets applicable FDA requirements |
Recommended For | Transfer of bulk food products via suction, pneumatic or gravity systems where FDA sanitary tube is required. Examples: Flour, sugar, syrup and edible grains. |
---|---|
Caution | Not recommended for vinegar, mustard or other compounds containing acetic acid. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 2.13 |