Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Food Master® PVC Clear Tubing

    3/16X100FT FOOD MASTER PVC 50 1/4 OD

    Product # 77441513

    RECOMMENDED FOR: This hose has good oil–resistance, excellent resistance to acids, alkalis, and many solvents except esters, ketones and aromatic hydrocarbons. Formulated to meet applicable FDA criteria.

    • Formulated to meet applicable FDA criteria.
    • Economical and low-pressure.
    • Non-toxic cover & tube.
    • Phthalate-Free tube.

    • Product Details
      Part # 77441513 / 3/16X100FT FOOD MASTER PVC 50 1/4 OD
      Product # 77441513
      Description 3/16X100FT FOOD MASTER PVC 50 1/4 OD
      UPC 770075680963
      Continuous Operating Temperature Range -25°F to +150°F
      Minimum Bend Radius (in) 0
      Minimum Bend Radius (mm) 0
      Hose Inside Diameter (in). 0.19
      Hose Inside Diameter (mm) 4.8
      Hose Outside Diameter (in) 0.25
      Hose Outside Diameter (mm) 6.4
      Inside Diameter (in) 0.19
      Inside Diameter (mm) 4.8
      Temperature Range -25°F to +150°F (-31°C to +65°C)
      Working Pressure (psi) 50
      Outside Diameter (in) 0.25
      Outside Diameter (mm) 4.8