The Gates Data Center Cooling Hose is designed for transferring coolant fluid in high performance computers and data centers to help control the temperature of the operating systems. Featuring a zinc-free peroxide-cured EPDM tube and a VW-1 rated flame-resistant EPDM cover, this hose offers flexibility and long-lasting performance in thermal management applications.
| Product # | 42170301 |
|---|---|
| Description | 3/4" X RL 550FT DATA CENTER COOLING |
| Vacuum (In. Hg) | 15 |
| Minimum Bend Radius (in) | 4 |
| Minimum Bend Radius (mm) | 102 |
| Min. Burst Pressure (psi) | 1400 |
| Hose Inside Diameter (in). | 0.75 |
| Hose Inside Diameter (mm) | 19.1 |
| Hose Outside Diameter (in) | 1.12 |
| Hose Outside Diameter (mm) | 28.5 |
| Temperature Range | -40°F to +257°F (-40°C to +125°C) |
| Working Pressure (psi) | 350 |
| Coupling Recommendation | GLX® Couplings [G44 Series], Stainless Steel Braid Couplings [G17 Series], Hose Bead with Clamp |
|---|
| Color | Black |
|---|---|
| Material | EPDM |
| Cover | EPDM |
| Reinforcement | Braided, synthetic textile |
| Tube | Peroxide-Cured EPDM |
| Construction: Design Factor | 4:1 |
| Weight (lbs.) |
|---|