The Gates Data Center Cooling Hose is designed for transferring coolant fluid in high performance computers and data centers to help control the temperature of the operating systems. Featuring a zinc-free peroxide-cured EPDM tube and a VW-1 rated flame-resistant EPDM cover, this hose offers flexibility and long-lasting performance in thermal management applications.
Product # | 42170035 |
---|---|
Description | 1/2" X RL 1000FT DATA CENTER COOLING |
Vacuum (In. Hg) | 28 |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76 |
Min. Burst Pressure (psi) | 1600 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.94 |
Hose Outside Diameter (mm) | 23.9 |
Temperature Range | -40°F to +257°F (-40°C to +125°C) |
Working Pressure (psi) | 400 |
Coupling Recommendation | GLX® Couplings [G44 Series], Stainless Steel Braid Couplings [G17 Series], Hose Bead with Clamp |
---|
Color | Black |
---|---|
Material | EPDM |
Cover | EPDM |
Reinforcement | Braided, synthetic textile |
Tube | Peroxide-Cured EPDM |
Construction: Design Factor | 4:1 |
Weight (lbs.) |
---|