GLX® couplings are specially designed as a crimped solution for use on all types of Gates® textile reinforced hoses with working pressures up to 1000 psi. These steel couplings come in a wide range of terminations and are plated with Gates® TuffCoat® plating making them five times more corrosion resistant than standard plating.
Part # | G44100-0604X / 6GLX-4MPXBULK |
---|---|
Product # | 71070013 |
Description | G44100-0604X 6GLX-4MP XBULK |
UPC | 770075339816 |
H1 Stem Hex (in) | 0.6875 |
H1 Stem Hex (mm) | 17.46 |
C Cutoff (in) | 1.224 |
C Cutoff (mm) | 31.1 |
L Length (in) | 2.319 |
L Length (mm) | 58.9 |
Hose Inside Diameter (in) | 0.374 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.157 |
Hose Outside Diameter (mm) | 4 |
Inside Diameter (in) | 0.374 |
Inside Diameter (mm) | 9.5 |
C (in) | 1.22 |
L (in) | 2.32 |
Outside Diameter (in) | 0.157 |
Outside Diameter (mm) | 4 |
Coupling Recommendation | MP. 1/4-18 |
---|
Reinforcement | TuffCoat™ |
---|---|
Tube | Straight. Steel |
Customer Pack | 200 |
---|---|
Weight (lbs.) | 0.141 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.