Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All GLX Couplings

    G44100-0404 4GLX-4MP

    Product # 710700115

    GLX® couplings are specially designed as a crimped solution for use on all types of Gates® textile reinforced hoses with working pressures up to 1000 psi. These steel couplings come in a wide range of terminations and are plated with Gates® TuffCoat® plating making them five times more corrosion resistant than standard plating.

    • Sizes: 1/4" to 1-1/4".

    • Product Details
      Part # G44100-0404 / 4GLX-4MP
      Product # 710700115
      Description G44100-0404 4GLX-4MP
      UPC 770075306900
      H1 Stem Hex (in) 0.5625
      H1 Stem Hex (mm) 14.29
      C Cutoff (in) 1.142
      C Cutoff (mm) 29
      L Length (in) 2.169
      L Length (mm) 55.1
      Hose Inside Diameter (in) 0.252
      Hose Inside Diameter (mm) 6.4
      Hose Outside Diameter (in) 0.157
      Hose Outside Diameter (mm) 4
      C (in) 1.14
      L (in) 2.17

    Metals Made to Your Application Specifications.

    With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.