GLX™ couplings are specially designed as a crimped solution for use on all types of Gates® textile reinforced hoses with working pressures up to 1000 psi. These steel couplings come in a wide range of terminations and are plated with Gates® TuffCoat™ plating making them five times more corrosion resistant than standard plating.
Part # | G44100-0404X / 4GLX-4MPXBULK |
---|---|
Product # | 71070011 |
Description | G44100-0404X 4GLX-4MP XBULK |
UPC | 770075301639 |
H1 Stem Hex (in) | 0.5625 |
H1 Stem Hex (mm) | 14.29 |
C Cutoff (in) | 1.142 |
C Cutoff (mm) | 29 |
L Length (in) | 2.169 |
L Length (mm) | 55.1 |
Hose Inside Diameter (in) | 0.252 |
Hose Inside Diameter (mm) | 6.4 |
Hose Outside Diameter (in) | 0.157 |
Hose Outside Diameter (mm) | 4 |
Inside Diameter (in) | 0.252 |
Inside Diameter (mm) | 6.4 |
C (in) | 1.14 |
L (in) | 2.17 |
Outside Diameter (in) | 0.157 |
Outside Diameter (mm) | 4 |
Coupling Recommendation | MP. 1/4-18 |
---|
Reinforcement | TuffCoat™ |
---|---|
Tube | Straight. Steel |
Customer Pack | 200 |
---|---|
Weight (lbs.) | 0.1217 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.