The product images shown are Illustrative only and may not be an exact representation of the product.

GLX Couplings

GLX® couplings are specially designed as a crimped solution for use on all types of Gates textile reinforced hoses up to 1000psi working pressures from 1/4"-1-1/4". These steel couplings come in a wide range of terminations and are plated with Gates TuffCoat® plating making them five times more corrosion resistant than standard plating.

  • Sizes-1/4"-1-1/4"

All Parts

1-10 of 94 Items
Part # Product # Description Hose I.D. (in) Hose I.D. (mm) T(in) T(mm) L (in) L (mm) C (in) C (mm) Thread Size
G44100-0402 710700105 G44100-0402 4GLX-2MP 1/4 6.4 2.01 51.1 0.98 24.9 1/8-27
G44100-0402X 71070010 G44100-0402X 4GLX-2MP XBULK 1/4 2.01 51.1 0.98 24.9 1/8-27
G44100-0404 710700115 G44100-0404 4GLX-4MP 1/4 6.4 2.17 55.1 1.14 29 1/4-18
G44100-0404X 71070011 G44100-0404X 4GLX-4MP XBULK 1/4 2.17 55.1 1.14 29 1/4-18
G44100-0604 710700135 G44100-0604 6GLX-4MP 3/8 9.5 2.32 58.9 1.22 31 1/4-18
G44100-0604X 71070013 G44100-0604X 6GLX-4MP XBULK 3/8 2.32 58.9 1.22 31 1/4-18
G44100-0606 710700145 G44100-0606 6GLX-6MP 3/8 9.5 2.32 58.9 1.22 31 3/8-18
G44100-0606X 71070014 G44100-0606X 6GLX-6MP XBULK 3/8 2.32 58.9 1.22 31 3/8-18
G44100-0806 710700165 G44100-0806 8GLX-6MP 1/2 12.7 2.72 69.1 1.24 31.5 3/8-18
G44100-0806X 71070016 G44100-0806X 8GLX-6MP XBULK 1/2 2.72 69.1 1.24 31.5 3/8-18
1-10 of 94 Items

Metals Made to Your Application Specifications.

With Gates MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.