GLX® couplings are specially designed as a crimped solution for use on all types of Gates® textile reinforced hoses with working pressures up to 1000 psi. These steel couplings come in a wide range of terminations and are plated with Gates® TuffCoat® plating making them five times more corrosion resistant than standard plating.
Part # | G44111-1212 / 12GLX-12FPX |
---|---|
Product # | 710700395 |
Description | G44111-1212 12GLX-12FPX |
UPC | 770075386032 |
H1 Stem Hex (in) | 1.0625 |
H1 Stem Hex (mm) | 26.99 |
H2 Nut Hex (in) | 1.25 |
H2 Nut Hex (mm) | 31.75 |
C Cutoff (in) | 1.709 |
C Cutoff (mm) | 43.4 |
L Length (in) | 3.72 |
L Length (mm) | 94.5 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 0.472 |
Hose Outside Diameter (mm) | 12 |
C (in) | 1.71 |
L (in) | 3.72 |
Coupling Recommendation | FPX. 3/4-14 |
---|
Reinforcement | TuffCoat™ |
---|---|
Tube | Straight. Steel |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.542 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.