GLX™ couplings are specially designed as a crimped solution for use on all types of Gates® textile reinforced hoses with working pressures up to 1000 psi. These steel couplings come in a wide range of terminations and are plated with Gates® TuffCoat™ plating making them five times more corrosion resistant than standard plating.
Part # | G44170-1010 / 10GLX-10FJX |
---|---|
Product # | 710700305 |
Description | G44170-1010 10GLX-10FJX |
UPC | 770075306962 |
H2 Nut Hex (in) | 1.063 |
H2 Nut Hex (mm) | 27 |
C Cutoff (in) | 1.417 |
C Cutoff (mm) | 36 |
L Length (in) | 2.272 |
L Length (mm) | 57.7 |
Hose Inside Diameter (in) | 0.626 |
Hose Inside Diameter (mm) | 15.9 |
Hose Outside Diameter (in) | 0.394 |
Hose Outside Diameter (mm) | 10 |
Inside Diameter (in) | 0.626 |
Inside Diameter (mm) | 15.9 |
C (in) | 1.42 |
L (in) | 2.27 |
Outside Diameter (in) | 0.394 |
Outside Diameter (mm) | 10 |
Coupling Recommendation | FJX. 7/8-14 |
---|
Reinforcement | TuffCoat™ |
---|---|
Tube | Straight. Steel |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2376 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.