View All Diesel Exhaust Fluid Product - Bulk

DEF100025 1 X 25 DEF DISPENSING

Product # 42170317

Diesel-powered heavy duty vehicles needed a more functional solution. So, we created one. Diesel Emission Fluid (DEF) Tank Transfer Hose is manufactured for the specific filling functions of DEF tanks. They feature the highest quality construction to meet the demands of Diesel Emissions Fluid handling and transfer.

  • Designed and manufactured to meet EPA emissions standards related to the release of noxious nitrogen oxide gas (NOx)
  • Material engineered to avoid DEF contamination
  • High 2.4 MPa (350 psi) working pressure
  • High temperature range tolerance (-40°C to +125°C (-40°F to +257°F)
  • Zinc Free Peroxide EPDM Tube and Cover; Synthetic Fiber Reinforcement
  • Shipped Bulk in Box
  • Custom Lengths available with minimum order quantity
  • Product Details
    Part # DEF100025
    Product # 42170317
    Description DEF100025 1 X 25 DEF DISPENSING
    UPC 770075517313
  • Product Attributes
    Hose Cover Material Non-Zinc, Peroxide-Cured EPDM Rubber
    Type DEF Dispensing - Tank Fill Hose
  • Specifications
    Centerline Length (ft) 25
    Centerline Length (in) 300
    Centerline Length (m) 7.62
    Centerline Length (mm) 7620
    Inside Diameter 1 (in) 1
    Inside Diameter 1 (mm) 25
  • Temperature
    Temperature Range -40°F to +212°F (-40°C to +100°C).
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 9.75

Eco-Friendly Solutions

EPA emissions standards regulate the amount of allowable NOx emissions from diesel-powered heavy duty vehicles, including trucks, buses, construction machinery, and agricultural equipment. Gates Diesel Exhaust Fluid Tank Transfer Hose provides a solution that's superior OE and aftermarket parts. It works in conjunction with selective catalytic reduction (SCR) systems that use Diesel Emissions Fluid (DEF) to convert noxious NOx in vehicle emissions into harmless diatomic nitrogen gas and water.

Trusted to Perform

When the temperature drops, Gates rises to the challenge. Designed to perform in the coldest, harshest operating environments, Gates Diesel Exhaust Fluid Tank Transfer Hose provide a solution that's superior to OEM and aftermarket parts. That's why they'rein use by more than 1.6 million class 8 SCR system equipped vehicles worldwide.