RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master™ Plus XLPE contains a wire helix for full suction capability, as well as for routing hoses through tight bends. Its Modified Cross–linked Polyethylene tube stock is 'best in class' for maintaining a tight seal with stainless steel fittings, and is designed for cleaning with 'open–end' 50 PSI steam or in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries.
Part # | 46960002 / 3/4X100 CHEM MASTER EPDM 150SD |
---|---|
Product # | 46960002 |
Description | 3/4X100 CHEM MASTER EPDM 150SD |
UPC | 072053650877 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.27 |
Hose Outside Diameter (mm) | 32.3 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 150 |
Outside Diameter (in) | 1.27 |
Outside Diameter (mm) | 19.1 |
Coupling Recommendation | 7 Combination Nipple. 8 Tri-Lokt. 49 Industrial Quick-Connecting. 71 Permanent Swaged or Crimped. 73 Permanent Swaged or Crimped |
---|
Color | Yellow |
---|---|
Cover | EPDM - Type P |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | EPDM - Type P |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | EPDM - Type P. Black. Mild chemical resistance |
Recommended For | Tank truck, barge, ship, or storage tank transfer of a variety of mild chemical products. Chem Master® EPDM contains a wire helix for full suction capability, as well as for routing hoses through tight bends. Its EPDM tube stock will withstand +250°F (+121°C) applications. Reference Gates Chemical Resistance Table for proper hose selection. |
---|---|
Caution | Chem Master® EPDM is designed to withstand fluid temperatures to +250°F (+121°C); however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744-5070 for any chemical above +125°F (+52°C). |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.5 |