Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Chem Master™ Plus XLPE

    2X100 CHEM MASTER EPDM 150SD

    Product # 46960005

    RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master™ Plus XLPE contains a wire helix for full suction capability, as well as for routing hoses through tight bends. Its Modified Cross–linked Polyethylene tube stock is 'best in class' for maintaining a tight seal with stainless steel fittings, and is designed for cleaning with 'open–end' 50 PSI steam or in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries.

    • CAUTION: For applications requiring greater than 90% sulfuric acid contact Denver Product Application (303) 744–5070. Chem Master™ Plus XLPE is designed to withstand fluid temperatures to +250°F (+121°C); however, the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744–5070 for any chemical above +125°F (+52°C). Not recommended for 'closed steam' cleaning.
    • For applications requiring greater than 90% sulfuric acid contact Denver Product Application (303) 744–5070.
    • Additional color covers available on special order.
    • Reference Gates Chemical Resistance Table for proper hose selection.
    • Chem Master™ Plus XLPE CR contains a monofilament helix for suction and crush resistant capability, as well as for routing hoses through tight bends.

    • Product Details
      Part # 46960005 / 2X100 CHEM MASTER EPDM 150SD
      Product # 46960005
      Description 2X100 CHEM MASTER EPDM 150SD
      UPC 072053650907
      Vacuum (In. Hg) 30
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 6
      Minimum Bend Radius (mm) 152
      Hose Inside Diameter (in). 2
      Hose Inside Diameter (mm) 50.8
      Hose Outside Diameter (in) 2.54
      Hose Outside Diameter (mm) 64.5
      Inside Diameter (in) 2
      Inside Diameter (mm) 50.8
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 150
      Outside Diameter (in) 2.54
      Outside Diameter (mm) 50.8

    Features and Benefits

    • Tube: Type K (Gatron™ Modified Cross-linked Polyethylene).
    • Reinforcement: Synthetic, high tensile textile cord with steel wire helix.
    • Cover: Type P (EPDM). Black or green corrugated with orange stripe.
    • Design factor : 4:1.