RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master™ Plus XLPE contains a wire helix for full suction capability, as well as for routing hoses through tight bends. Its Modified Cross–linked Polyethylene tube stock is 'best in class' for maintaining a tight seal with stainless steel fittings, and is designed for cleaning with 'open–end' 50 PSI steam or in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries.
Part # | 46950608 / 1X100 CHEM MASTER PLUS XLPE 200SD CR |
---|---|
Product # | 46950608 |
Description | 1X100 CHEM MASTER PLUS XLPE 200SD CR |
UPC | 072053650730 |
Vacuum (In. Hg) | 20 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Hose Inside Diameter (in). | 1 |
Hose Inside Diameter (mm) | 25.4 |
Hose Outside Diameter (in) | 1.61 |
Hose Outside Diameter (mm) | 40.9 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 200 |
Outside Diameter (in) | 1.61 |
Outside Diameter (mm) | 25.4 |
Coupling Recommendation | 7 Combination Nipple. 8 Tri-Lokt. 49 Industrial Quick-Connecting. 71 Permanent Swaged or Crimped. 73 Permanent Swaged or Crimped |
---|
Color | Black |
---|---|
Cover | EPDM - Type P |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Gatron Modified Cross-linked Polyethylene - Type K |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Gatron Modified Cross-linked Polyethylene - Type K. Tan. Chemical Resistant |
Notes | NOTE: Also see Black Gold® Chemical Plus XLPE 250SD |
---|---|
Recommended For | Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master® Plus XLPE CR contains a monofilament helix for suction and crush resistant capability, as well as for routing hoses through tight bends. Its Modified Cross-linked Polyethylene tube stock is 'best in class' for maintaining a tight seal with stainless steel fittings, and is designed for cleaning with 'open-end' 50 PSI steam or in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries. Reference Gates Chemical Resistance Table for proper hose selection. |
Caution | For applications requiring greater than 90% sulfuric acid contact Denver Product Application (303) 744-5070. Chem Master® Plus XLPE CR is designed to withstand fluid temperatures to +250°F (+121°C); however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744-5070 for any chemical above +125°F (+52°C). Not recommended for 'closed steam' cleaning. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.56 |