The product images shown are Illustrative only and may not be an exact representation of the product.

Chem Master® Plus XLPE

Chem Master™ Plus XLPE hoses have specially compounded tube constructions designed to handle up to 1200 different acids and bases. They contain a wire helix for full suction capability, as well as for routing hoses through tight bends. Gates has perfected the use of Gatron (TM) modified cross-linked polyethylene in it's Chem Master Plus and XTreme offerings. This feature provides superior hose-to-coupling interface strength as well as temperature limits of up to 300°F. Some of the recommended applications include: Bulk tank truck; barge; ship; or storage tank transfer of a variety of chemical products. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries.

  • Temperature range: -40°F to +250° (-40°C to +121°C)
  • Tube: Gatron™ Modified Cross–linked Polyethylene
  • Working pressure: 125 - 200 (1,38 - 1,03 MPa)
  • Size: 3/4" - 4" (black cover)

All Parts

1-10 of 32 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
11/2X200MUSTANG 46950729 1-1/2X200 CHEM MASTER PLUS XLPE BLACK 200SD 200 13.8 1 1/2 38.1 2.04 51.8 30 8 0.7 200
11/4X200COLT 46960203 1-1/4X200 CHEM MASTER EPDM 150SD 150 10.3 1 1/4 31.8 1.79 45.5 30 4 0.77 200
46950608 46950608 1X100 CHEM MASTER PLUS XLPE 200SD CR 200 13.8 1 25.4 1.61 40.9 20 5 0.56 100
46950610 46950610 2X100 CHEM MASTER PLUS XLPE 200SD CR 200 13.8 2 50.8 2.63 66.8 20 9 1.08 100
46960001 46960001 1X100 CHEM MASTER EPDM 150SD 150 10.3 1 25.4 1.52 38.6 30 3.5 0.61 100
46960002 46960002 3/4X100 CHEM MASTER EPDM 150SD 150 10.3 3/4 19.1 1.27 32.3 30 3 0.5 100
46960003 46960003 1-1/4X100 CHEM MASTER EPDM 150SD 150 10.3 1 1/4 31.8 1.79 45.5 30 4 0.77 100
46960004 46960004 1-1/2X100 CHEM MASTER EPDM 150SD 150 10.3 1 1/2 38.1 2.04 51.8 30 5 0.89 100
46960005 46960005 2X100 CHEM MASTER EPDM 150SD 150 10.3 2 50.8 2.54 64.5 30 6 1.07 100
46960006 46960006 2-1/2X100 CHEM MASTER EPDM 150SD 150 10.3 2 1/2 63.5 3.05 77.5 30 9 1.34 100
1-10 of 32 Items

Features and Benefits

  • Synthetic, high tensile textile cord with steel or monofilament helix
  • Wire helix for full suction capability
  • Reinforcement-High chemical resistance
  • Cover-Type P (EPDM)
  • Design factor : 4:1
  • Formerly - Mustang®
  • Reference Gates Chemical Resistance Table for proper hose selection and temperature limitations