View All Ag Master® Spray

1/2X400FT AG MASTER SPRAY 800

Product # 44651372

A lightweight, flexible, and easy to maneuver hose used for spraying lawns, trees and similar applications with diluted solutions of water and oil based pesticides and herbicides.

  • Sizes-3/8"-3/4"
  • Working pressures from 600#-800#
  • Tube-Type G (PVC)
  • Reinforcement-Synthetic, high tensile textile cord.
  • Cover-Type G (PVC). Striated.
  • Product Details
    Part # 44651372
    Product # 44651372
    Description 1/2X400FT AG MASTER SPRAY 800
    UPC 072053642117
    Max W.P. (psi) 800
    Max W.P. (bar) 55.2
    Hose I.D. (in) 1/2
    Hose I.D. (mm) 12.7
    Hose O.D. (in) .84
    Hose O.D. (mm) 21.3
    Vac. (inHg) 25
    MBR (in) 5
    Wt. Per ft 0.18
    Len. (ft) 400
  • Construction
    Color Green
    Construction: Cover Type G (PVC). Green. Striated.
    Construction: Design Factor 3:1
    Construction: Reinforcement Synthetic, high tensile textile cord.
    Construction: Tube Type G (PVC). Green.
  • Application
    Recommended For Spraying lawns, trees and similar applications with diluted solutions of water and oil based pesticides and herbicides.
  • Temperature
    Continuous Operating Temperature Range -10°F to +130°F
    Temperature Range -10°F to +130°F (-23°C to +55°C).
  • Notes
    Caution For pesticides or herbicides containing more than 2% Toluene or Xylene, use Gates Chem Master® Paint Spray. Maximum temperature dependent on pesticide, herbicide or chemicals conveyed. For temperatures above +120°F (+49°C), contact Denver Product Application (303) 744-5070.
    Couplings Note Select Ind Hose Coupling Reference Sheet link below for additional information.
    Hose Notes NOTE: * Working Pressure and Vacuum at +72°F (+22°C).
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.18