Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Ag Master™ Spray

    1/2X300FT AG MASTER SPRAY 600

    Product # 44651704

    RECOMMENDED FOR: Spraying lawns, trees and similar applications with diluted solutions of water and oil–based pesticides and herbicides.

    • For pesticides or herbicides containing more than 2% Toluene or Xylene, use Gates Chem Master™ Paint Spray.
    • Maximum temperature dependent on pesticide, herbicide or chemicals conveyed.
    • For temperatures above +120°F (+49°C), contact Denver Product Application (303) 744–5070.

    • Product Details
      Part # 44651704 / 1/2X300FT AG MASTER SPRAY 600
      Product # 44651704
      Description 1/2X300FT AG MASTER SPRAY 600
      UPC 072053642063
      Vacuum (In. Hg) 25
      Continuous Operating Temperature Range -10°F to +130°F
      Minimum Bend Radius (in) 5
      Minimum Bend Radius (mm) 127
      Hose Inside Diameter (in). 0.5
      Hose Inside Diameter (mm) 12.7
      Hose Outside Diameter (in) 0.81
      Hose Outside Diameter (mm) 20.6
      Inside Diameter (in) 0.50
      Inside Diameter (mm) 12.7
      Temperature Range -10°F to +130°F (-23°C to +55°C)
      Working Pressure (psi) 600
      Outside Diameter (in) 0.81
      Outside Diameter (mm) 12.7